
140G - Molded Case Circuit Breaker, K frame, 35 kA Interrupt Rating, LSIG-M (electronic), 3 Poles, Rated Current 400 A (80% Rated)
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 400 A |
| Frame Size | K frame |
| Protection | LSIG-M (electronic) |
| Current Range | 80% Rated |
| Manufacturing | |
| Assembly | Factory Assembled |