
140G - Molded Case Circuit Breaker, K frame, 65 kA Interrupt Rating, LSIG-M (electronic), 4 Poles, Rated Current 400 A
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 4 Poles |
| Rated Current(A) | 400 A |
| Frame Size | K frame |
| Protection | LSIG-M (electronic) |
| Manufacturing | |
| Assembly | Factory Assembled |