140G - Molded Case Circuit Breaker, KC frame (current limiting), 65 kA Interrupt Rating, LSI (electronic), 3 Poles, Rated Current 300 A
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | KC frame (current limiting) |
Rated Current(A) | 300 A |
Protection | LSI (electronic) |
Manufacturing | |
Assembly | Factory Assembled |