140G - Molded Case Circuit Breaker, M frame, 65 kA Interrupt Rating, LSIG (electronic), 3 Poles, Rated Current 800 A (80% Rated), Undervoltage Release 24...30V AC/DC, 3 No/NC AUX + Alarm, 24V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | M frame |
Rated Current(A) | 800 A |
Protection | LSIG (electronic) |
Current Range | 80% Rated |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Shunt Trip and Undervoltage Release Units | Undervoltage Release 24...30V AC/DC |
Auxiliary and Alarm Contacts | 3 NO/NC AUX + Alarm, 24V |