140G - Molded Case Circuit Breaker, NS frame, 100 kA Interrupt Rating, LSI (electronic), 3 Poles, Rated Current 1200 A, Spring Charge Motor, 220...250V AC/DC, Shunt Trip & Shunt Close, 220...240V AC/DC, Undervoltage Release 220...240V AC/DC, 2 No/NC AUX, 24V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | NS frame |
Rated Current(A) | 1200 A |
Protection | LSI (electronic) |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Spring Charge Motor | Spring Charge Motor, 220...250V AC/DC |
Shunt Trip and Shunt Close Units | Shunt Trip & Shunt Close, 220...240V AC/DC |
Shunt Trip and Undervoltage Release Units | Undervoltage Release 220...240V AC/DC |
Auxiliary and Alarm Contacts | 2 NO/NC AUX, 24V |