140G - Molded Case Circuit Breaker, NS frame, 100 kA Interrupt Rating, LSI (electronic), 4 Poles, Rated Current 1200 A
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 4 Poles |
Frame Size | NS frame |
Rated Current(A) | 1200 A |
Protection | LSI (electronic) |
Manufacturing | |
Assembly | Factory Assembled |