140G - Molded Case Circuit Breaker, NS frame, 65 kA Interrupt Rating, LSIG-M (electronic), 3 Poles, Rated Current 1200 A, Spring Charge Motor, 110...130V AC/DC, Shunt Trip & Shunt Close, 110...120V AC/DC, 2 No/NC AUX, 400V
| Circuit Breaker Data | |
|---|---|
| Device Type | 140G - Molded Case Circuit Breaker |
| Number of Poles | 3 Poles |
| Rated Current(A) | 1200 A |
| Frame Size | NS frame |
| Protection | LSIG-M (electronic) |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Spring Charge Motor | Spring Charge Motor, 110...130V AC/DC |
| Shunt Trip and Shunt Close Units | Shunt Trip & Shunt Close, 110...120V AC/DC |
| Auxiliary and Alarm Contacts | 2 NO/NC AUX, 400V |