140G - Molded Case Circuit Breaker, R frame, 125 kA Interrupt Rating, LSIG-M (electronic), 3 Poles, Rated Current 2500 A (80% Rated), without Door Interlock, Spring Charge Motor, 24...30V AC/DC, Shunt Trip & Shunt Close, 24V AC/DC, Trip Unit Alarm, 250V
Circuit Breaker Data | |
---|---|
Device Type | 140G - Molded Case Circuit Breaker |
Number of Poles | 3 Poles |
Frame Size | R frame |
Rated Current(A) | 2500 A |
Protection | LSIG-M (electronic) |
Current Range | 80% Rated |
Door Interlock | Without Door Interlock |
Manufacturing | |
Assembly | Factory Assembled |
Internal Accessories | |
Spring Charge Motor | Spring Charge Motor, 24...30V AC/DC |
Shunt Trip and Shunt Close Units | Shunt Trip & Shunt Close, 24V AC/DC |
Auxiliary and Alarm Contacts | Trip Unit Alarm, 250V |