140MG - Motor Circuit Protectors, G frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 70 A, 2 NO/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | 140MG - Motor Circuit Protectors |
| Protection Type | MCP (magnetic only) |
| Frame Size | G frame |
| Rated Operational Current Ie(A) | 70 A |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Auxiliaries(AX), Alarm (AL), Auxiliary/Alarm Combination(AX/AL), Right Side Mounting | (2)AX + (1)AL |
| Voltage for Aux Alarm Combination | 250V AC/DC |