140MG - Motor Circuit Protectors, M frame, 35..65 kA at 480V, MCP (magnetic only), Rated Current 800 A, Shunt Trip 110...127V AC/110...125V DC, 1 NO/NC AUX + Alarm, 250V
| Circuit Breaker Data | |
|---|---|
| Bulletin Number | 140MG - Motor Circuit Protectors |
| Protection Type | MCP (magnetic only) |
| Frame Size | M frame |
| Rated Operational Current Ie(A) | 800 A |
| Manufacturing | |
| Assembly | Factory Assembled |
| Internal Accessories | |
| Shunt Trip(SNT) and Undervoltage Release(UVT), Left Side Mounting | Shunt open release |
| Control Voltage | 110...120V AC/DC |
| Auxiliaries(AX), Alarm (AL), Auxiliary/Alarm Combination(AX/AL), Right Side Mounting | (1)AX + (1)AL |
| Voltage for Aux Alarm Combination | 250V AC/DC |