MPCB, Standard Magnetic Trip (Fixed at 14 x le), 10 - 16 A, Std. Performance, Frame Size C
SYSTEM VOLTAGE DATA | |
---|---|
Supply Voltage | 480V 60Hz |
Maximum Available Fault Current (at the Breaker) | 0 kA |
CIRCUIT BREAKER | |
Circuit Breaker Type | Motor Protection Circuit Breaker |
Adj. Thermal Current Range (A) | 10 - 16A |
Frame Size | Frame Size C |
Breaking Capacity | Standard Breaking Capacity |
Application | Standard Magnetic Trip (Fixed at 14 x le) |
ASSEMBLY | |
Factory or User Assembled? | Factory Assembled |
OPTIONS | |
Side Mount Shunt Trip and Undervoltage Release | None |
Front Mount Auxiliary and Trip Contacts | None |
Side Mount Auxiliary and Trip Contacts | None |