Metal Enclosed Motor Circuit Breaker 140MT, With Operating Handle for 140MT, 4A Rated Operational Current, 2.5…4.0A Motor Current Adjustment Range, 52A Trip, UL Listed
| Note | |
|---|---|
| Please Note | Preferred Availability options are available in blue below (5-10 Days Lead Time) Standard Options are available in black below (10-15 days Lead Time) Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
| CIRCUIT BREAKER DATA | |
| Enclosure Type | NEMA Type 3/4/12 - IP66 (Metal) |
| Frame Size | 140MT-D9E (D-Frame), High Break Plus |
| Thermal Current Range | 2.5 - 4 A |
| CB Auxiliary and Trip Contacts (Front Mounted) | Without Aux. and Trip Contacts |