
Circuit Breaker -Current Limiting , D-Frame, 2 Pole, Rated Current 40A
| System Data | |
|---|---|
| Supply Voltage | 480V 60Hz |
| Maximum Available Fault Current (at the Breaker) | 0 kA |
| Circuit Breaker Data | |
| Pole Configuration | 2 Pole |
| Rated Current (A) Code | 40 |
| Frame Size | D-Frame |
| Interrupt Rating [kA] | 30 kA |
| Important Information | |
| Device Selection - Important Information | The MCCB you have selected is a Current Limiting Circuit Breaker |