Short Circuit Current Ratings for 141A-B2010A
Operational Rating Support Spacing SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
480V [kA] Max Fuse Size [A] Fuse Class 480V [kA] 600V [kA] Reference Catalog Number
310 A 800mm (w/ 141A-TU3 supports) 100 500 A J, T 65 25 140U-H*, 140U-J*, 140U-K* -- -- -- --
310 A 800mm (w/ 141A-TU3 supports) 100 400 A RK1 65 35 140U-K* -- -- -- --