| Operational Rating | Support Spacing | SCCR w/ Fuse Protection | SCCR w/ Circuit Breaker Protection (140U Inverse Time) | Rating Reference | File Ref: UL | File Ref: CSA | Comments | ||||
| 480V [kA] | Max Fuse Size [A] | Fuse Class | 480V [kA] | 600V [kA] | Reference Catalog Number | ||||||
| 194 A | 800mm (w/ 141A-TU3 supports) | -- | -- | -- | -- | -- | -- | -- | -- | -- | -- |