
141A MCS Mounting System Adapter Modules, MCS Standard Busbar Module and for 140G/140MG CB's, 90mm x 200mm, 125 Amp, Without Hat Rails, Terminals on the Top, ,
| BUSBAR MODULES | |
|---|---|
| Module Type | MCS Standard Busbar Module for 140G/140MG Circuit Breakers |
| Module Dimensions | 90mm x 200mm |
| Top Hat (DIN) Rails | Without Hat Rails |
| Rated Thermal Current | 125 Amp |
| Terminals | Terminals on the Top |
| Package Quantity | Single Pack |