Short Circuit Current Ratings for 141A-T13
Operational Rating Support Spacing SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
480V [kA] Max Fuse Size [A] Fuse Class 480V [kA] 600V [kA] Reference Catalog Number
-- -- 100 800A T 65 25 140U-H*, 140U-J*, 140U-K*, 140U-L*, 140U-M* -- -- -- --
-- -- 100 600A J, RK1 65 30 140U-K*, 140U-L*, 140U-M* -- -- -- --