Short Circuit Current Ratings for 141A-VN3120
Operational Rating Support Spacing SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
480V [kA] Max Fuse Size [A] Fuse Class 480V [kA] 600V [kA] Reference Catalog Number
-- -- 100 600A J, T 65 --- 140U-H*, 140U-J*, 140U-K* -- -- -- --
-- -- 100 600A J, T --- 35 140U-K*, 140U-L* -- -- -- --
-- -- 100 400A RK1 50 25 140U-H*, 140U-J*, 140U-K*, 140U-L* -- -- -- --