Short Circuit Current Ratings for 141A-VN3185
Operational Rating Support Spacing SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
480V [kA] Max Fuse Size [A] Fuse Class 480V [kA] 600V [kA] Reference Catalog Number
-- -- --- --- --- --- --- --- -- -- -- --