141A MCS Mounting System Adapter Modules, MCS Mounting Module, 45mm x 228mm, No Electrical Connections, 2 MCS Specific Top Hat Rail, , , Priced per piece ;must buy in multiples of 10
| BUSBAR MODULES | |
|---|---|
| Module Type | MCS Mounting Module |
| Module Dimensions | 45mm x 228mm |
| Top Hat (DIN) Rails | 2 MCS Specific Top Hat Rail |
| Rated Thermal Current | No Electrical Connections |
| Terminal Type | Standard |
| Package Quantity | Multi-pack (10 pieces) |