Short Circuit Current Ratings for 141A-BT11NZ
Operational Rating Support Spacing SCCR w/ Fuse Protection SCCR w/ Circuit Breaker Protection (140U Inverse Time) Rating Reference File Ref: UL File Ref: CSA Comments
480V [kA] Max Fuse Size [A] Fuse Class 480V [kA] 600V [kA] Reference Catalog Number
752 A 800mm (w/ 141A-T13 supports) 100 600 A J, RK1 65 25 140U-H*, 140U-J*, 140U-K*, 140U-L*, 140U-M* -- -- -- --
752 A 800mm (w/ 141A-T13 supports) 100 800 A T 65 30 140U-K*, 140U-L*, 140U-M* -- -- -- --