1442 Eddy Current Probe Systems

1442-PR-0812E0205N


Representative Rendering, Not The Actual Product

1442 Eddy Current Probe, Reverse Mount Probe, 8 mm / 2 mm (80 mils) probe diameter, 1.2 inches body length, 0.5 Meter cable length, No Armor

Product Details

PRODUCT INFORMATION
Probe TypeReverse Mount Probe
Probe Diameter/Range8 mm / 2 mm (80 mils)
Body Length1.2 inches
ThreadEnglish UNF threads 3/8-24 thread
Unthreaded Length5.0 mm(0.2 in)
Cable Length0.5 Meter
Armored Cable OptionNo Armor

Supporting Documentation and Downloads