1442 Eddy Current Probe, Reverse Mount Probe, 8 mm / 2 mm (80 mils) probe diameter, 1.2 inches body length, 1 Meter cable length, No Armor
| PRODUCT INFORMATION | |
|---|---|
| Probe Type | Reverse Mount Probe |
| Probe Diameter/Range | 8 mm / 2 mm (80 mils) |
| Body Length | 1.2 inches |
| Thread | English UNF threads 3/8-24 thread |
| Unthreaded Length | 5.0 mm(0.2 in) |
| Cable Length | 1 Meter |
| Armored Cable Option | No Armor |
| System Length | 5 m |