1442 Eddy Current Probe Systems

1442-PS-0512E0010A


Representative Rendering, Not The Actual Product

1442 Eddy Current Probe, Standard Mount Probe, 5 mm / 2 mm(80 mils) probe diameter, 1.2 inches body length, 1 Meter cable length, Armored Cable

Product Details

PRODUCT INFORMATION
Probe TypeStandard Mount Probe
Probe Diameter/Range5 mm / 2 mm(80 mils)
Body Length1.2 inches
ThreadEnglish UNF threads 1/4-28 thread
Unthreaded LengthStandard mount probes with a specified unthreaded length are not available.
Cable Length1 Meter
Armored Cable OptionArmored Cable
System Length5 m

Supporting Documentation and Downloads