
1442 Eddy Current Probe, Standard Mount Probe, 8 mm / 2 mm (80 mils) probe diameter, 30 mm body length, 0.5 Meter cable length, Armored Cable
| PRODUCT INFORMATION | |
|---|---|
| Probe Type | Standard Mount Probe |
| Probe Diameter/Range | 8 mm / 2 mm (80 mils) |
| Body Length | 30 mm |
| Thread | Metric M10x1 thread |
| Unthreaded Length | Standard mount probes with a specified unthreaded length are not available. |
| Cable Length | 0.5 Meter |
| Armored Cable Option | Armored Cable |