1442 Eddy Current Probe Systems

1442-PS-1104M0510N


Representative Rendering, Not The Actual Product

1442 Eddy Current Probe, Standard Mount Probe, 11 mm / 4.5 mm(180 mils) probe diameter, 40 mm body length, 1 Meter cable length, No Armor

Product Details

PRODUCT INFORMATION
Probe TypeStandard Mount Probe
Probe Diameter/Range11 mm / 4.5 mm(180 mils)
Body Length40 mm
ThreadMetric M14x1.5 thread
Unthreaded Length5.0 mm(0.2 in)
Cable Length1 Meter
Armored Cable OptionNo Armor

Supporting Documentation and Downloads