
1442 Eddy Current Probe, Standard Mount Probe, 11 mm / 4.5 mm(180 mils) probe diameter, 1.5 inches body length, 1 Meter cable length, No Armor
| PRODUCT INFORMATION | |
|---|---|
| Probe Type | Standard Mount Probe |
| Probe Diameter/Range | 11 mm / 4.5 mm(180 mils) |
| Body Length | 1.5 inches |
| Thread | English UNF threads 1/2-20 thread |
| Unthreaded Length | 5.0 mm(0.2 in) |
| Cable Length | 1 Meter |
| Armored Cable Option | No Armor |