
1442 Eddy Current Probe, Standard Mount Probe, 50 mm / 26 mm(1024 mils) probe diameter, 50 mm body length, 1 Meter cable length, Armored Cable
| PRODUCT INFORMATION | |
|---|---|
| Probe Type | Standard Mount Probe |
| Probe Diameter/Range | 50 mm / 26 mm(1024 mils) |
| Body Length | 50 mm |
| Thread | Metric M24x1.5 thread |
| Unthreaded Length | Standard mount probes with a specified unthreaded length are not available. |
| Cable Length | 1 Meter |
| Armored Cable Option | Armored Cable |