
1442 Eddy Current Probe, Standard Mount Probe, 25 mm / 13.5 mm(532 mils) probe diameter, 76 mm body length, 1 Meter cable length, Armored Cable
| PRODUCT INFORMATION | |
|---|---|
| Probe Type | Standard Mount Probe |
| Probe Diameter/Range | 25 mm / 13.5 mm(532 mils) |
| Body Length | 76 mm |
| Thread | Metric 4-M6 depth 14 thread |
| Unthreaded Length | Standard mount probes with a specified unthreaded length are not available. |
| Cable Length | 1 Meter |
| Armored Cable Option | Armored Cable |