
Trunk Cable For DeviceNet Round Media, Thick Cable, PVC, Light Grey, 300V 8A, 200 Meter
| CABLE DATA | |
|---|---|
| Media System | DeviceNet Round Media |
| Cable Description | Passive |
| Cable Use | DeviceNet Trunk |
| Jacket Material | Thick Cable, PVC |
| Jacket Color | Light Grey |
| Voltage Rating | 300V 8A |
| Spool Length | 200 Meter |