Trunk Cable For DeviceNet Round Media, Thick Cable, PVC, Light Grey, 300V 8A, 75 Meter
CABLE DATA | |
---|---|
Media System | DeviceNet Round Media |
Cable Description | Passive |
Cable Use | DeviceNet Trunk |
Jacket Material | Thick Cable, PVC |
Jacket Color | Light Grey |
Voltage Rating | 300V 8A |
Spool Length | 75 Meter |