
Trunk Cable For DeviceNet Round Media, Thin Cable, PVC, Grey, 24VDC 3A, 300 Meter
| CABLE DATA | |
|---|---|
| Media System | DeviceNet Round Media |
| Cable Description | Passive |
| Cable Use | DeviceNet Trunk or Drop Cable |
| Jacket Material | Thin Cable, PVC |
| Jacket Color | Grey |
| Voltage Rating | 24VDC 3A |
| Spool Length | 300 Meter |