
Trunk Cable For DeviceNet Flat Media System - KwikLink Heavy Duty, TPE, Grey, 24VDC 8A, 420 Meter
| CABLE DATA | |
|---|---|
| Media System | DeviceNet Flat Media System - KwikLink Heavy Duty |
| Cable Description | Passive |
| Cable Use | DeviceNet Trunk |
| Jacket Material | TPE |
| Jacket Color | Grey |
| Voltage Rating | 24VDC 8A |
| Spool Length | 420 Meter |