Trunk Cable For DeviceNet KwikLink Lite, KwikLink Lite Flat Media, Red/White/Blue/Black, 300V 4A, 100 Meter
| CABLE DATA | |
|---|---|
| Media System | DeviceNet KwikLink Lite |
| Cable Description | Passive |
| Cable Use | DeviceNet Trunk |
| Jacket Material | KwikLink Lite Flat Media |
| Jacket Color | Red/White/Blue/Black |
| Voltage Rating | 300V 4A |
| Spool Length | 100 Meter |