DeviceNet , Trunk End: Mini, Straight Female, Device End: Mini, Straight Male, Thick Media, Grey PVC,
| CABLE DATA | |
|---|---|
| Cable Type | Thick Media, Grey PVC |
| Coupling Nut Material | Standard - Epoxy Coated Zinc |
| Cable Details | Standard Passive Cable |
| Standard or Build-to-Order Cable Length | Build-to-Order Cable Length |
| Cable Length | 21 Units_Attr.Selection.Desc |
| First End Connector Style | Mini, Straight Female |
| Number of Pins | Standard 5-pin |
| DEVICE END DATA | |
| Second End Termination Style | Mini, Straight Male |
| Second End Conductors | Standard 5-pin |