DeviceNet , Trunk End: Micro, Straight Male, Device End: Cable, Thin Media, Grey PVC,
CABLE DATA | |
---|---|
Cable Type | Thin Media, Grey PVC |
Coupling Nut Material | Standard - Epoxy Coated Zinc |
Cable Details | Standard Passive Cable |
Standard or Build-to-Order Cable Length | Build-to-Order Cable Length |
Cable Length | 15 Units_Attr.Selection.Desc |
First End Connector Style | Micro, Straight Male |
Number of Pins | Standard 5-pin |
DEVICE END DATA | |
Second End Termination Style | Cable |
Second End Conductors | Standard 5 leads |