DeviceNet , Trunk End: Micro, Straight Male, Device End: Micro, Straight Female, KwikLink Cordset - PVC,
| CABLE DATA | |
|---|---|
| Cable Type | KwikLink Cordset - PVC |
| Coupling Nut Material | Standard - Epoxy Coated Zinc |
| Cable Details | Standard Passive Cable |
| Standard or Build-to-Order Cable Length | 6 meters (19.68 feet) |
| First End Connector Style | Micro, Straight Male |
| Number of Pins | Standard 5-pin |
| DEVICE END DATA | |
| Second End Termination Style | Micro, Straight Female |
| Second End Conductors | Standard 5-pin |