
1485 DeviceNet Connectors and DevicePorts, 5-pin Open Style, 5-Pin Open Style, , 1 Port, Standard , Connector , No Connector, None
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Flat Media System - KwikLink Lite |
| Connector Device Type | 5-pin Open Style |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | 5-Pin Open Style |
| Port Number | 1 Port |
| Drop Connector Description | No Connector |