
1485 DeviceNet Connectors and DevicePorts, T-Port, Mini Male/Mini Female Trunk Connection, Female Mini, 1 Port, Standard , Passive , Keyway toward Middle, Female Mini
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Round Media |
| Connector Device Type | T-Port |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | Mini Male/Mini Female Trunk Connection |
| Connector Type | Female Mini |
| Port Number | 1 Port |
| Drop Connector Description | Keyway toward Middle |