
1485 DeviceNet Connectors and DevicePorts, T-Port, Micro Male/Micro Female Trunk Connection, Female Micro, 4 Pin, 1 Port, Standard , Passive , Left Keyway Orientation, Female Micro, 4 Pin
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Round Media |
| Connector Device Type | T-Port |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | Micro Male/Micro Female Trunk Connection |
| Connector Type | Female Micro, 4 Pin |
| Port Number | 1 Port |
| Drop Connector Description | Left Keyway Orientation |