DeviceNet , Trunk End: Mini, Straight Female, Device End: Micro, Right Angle Male, Thin Media, Yellow CPE,
| CABLE DATA | |
|---|---|
| Cable Type | Thin Media, Yellow CPE |
| Coupling Nut Material | Standard - Epoxy Coated Zinc |
| Cable Details | Standard Passive Cable |
| Standard or Build-to-Order Cable Length | 1 meter (3.28 feet) |
| First End Connector Style | Mini, Straight Female |
| Number of Pins | Standard 5-pin |
| DEVICE END DATA | |
| Second End Termination Style | Micro, Right Angle Male |
| Second End Conductors | Standard 5-pin |