DeviceNet , Trunk End: Micro, Straight Male, Device End: Mini, Straight Female, Thin Media, Yellow CPE,
CABLE DATA | |
---|---|
Cable Type | Thin Media, Yellow CPE |
Coupling Nut Material | Standard - Epoxy Coated Zinc |
Cable Details | Standard Passive Cable |
Standard or Build-to-Order Cable Length | 6 meters (19.68 feet) |
First End Connector Style | Micro, Straight Male |
Number of Pins | Standard 5-pin |
DEVICE END DATA | |
Second End Termination Style | Mini, Straight Female |
Second End Conductors | Standard 5-pin |