DeviceNet , Trunk End: Micro, Right Angle Male, Device End: Cable, Thin Media, Yellow CPE,
CABLE DATA | |
---|---|
Cable Type | Thin Media, Yellow CPE |
Coupling Nut Material | Stainless Steel Hardware |
Cable Details | Standard Passive Cable |
Standard or Build-to-Order Cable Length | 3 meters (9.84 feet) |
First End Connector Style | Micro, Right Angle Male |
Number of Pins | Standard 5-pin |
DEVICE END DATA | |
Second End Termination Style | Cable |
Second End Conductors | Standard 5 leads |