DeviceNet , Trunk End: Mini, Straight Male, Device End: Micro, Straight Female, Thin Media, Yellow CPE,
| CABLE DATA | |
|---|---|
| Cable Type | Thin Media, Yellow CPE |
| Coupling Nut Material | Stainless Steel Hardware |
| Cable Details | Standard Passive Cable |
| Standard or Build-to-Order Cable Length | 5 meters (16.4 feet) |
| First End Connector Style | Mini, Straight Male |
| Number of Pins | Standard 5-pin |
| DEVICE END DATA | |
| Second End Termination Style | Micro, Straight Female |
| Second End Conductors | Standard 5-pin |