
1485 DeviceNet Connectors and DevicePorts, T-Port, Mini Male/Mini Female Trunk Connection, Male Mini Port for Power Input, 1 Port, Standard , Passive , Right Keyway Orientation, Male Mini Port for Power Input
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Round Media |
| Connector Device Type | T-Port |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | Mini Male/Mini Female Trunk Connection |
| Connector Type | Male Mini Port for Power Input |
| Port Number | 1 Port |
| Drop Connector Description | Right Keyway Orientation |