
1485 DeviceNet Connectors and DevicePorts, Insulation Displacement Connector, Terminator, , 1 Port, Standard , Terminator , No Connector, Male Micro
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Flat Media System - KwikLink Heavy Duty |
| Connector Device Type | Insulation Displacement Connector |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | Terminator |
| Port Number | 1 Port |
| Drop Connector Description | No Connector |