
1485 DeviceNet Connectors and DevicePorts, DeviceBox, Thick Round Media - Epoxy Filled, Cable Gland/Terminal Strip, 7 Port, Standard , Passive , No Connector, Cable Gland/Terminal Strip
| DEVICE TYPE | |
|---|---|
| Media System | DeviceNet Round Media |
| Connector Device Type | DeviceBox |
| CONNECTOR DATA | |
| Connector Version | Standard |
| Connector Style | Thick Round Media - Epoxy Filled |
| Connector Type | Cable Gland/Terminal Strip |
| Port Number | 7 Port |
| Drop Connector Description | No Connector |