
Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 1 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage: 277V AC, 48V DC ; IEC/EN Max. Voltage: 230V AC,16A
| CIRCUIT BREAKER SELECTION | |
|---|---|
| Number of Poles | 1 Pole Configuration |
| Trip Curve | Trip Curve C |
| Rated Current | 16A |
| Rated Voltage | UL/CSA Max. Voltage: 277V AC, 48V DC ; IEC/EN Max. Voltage: 230V AC |