Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 2 Pole Configuration, Trip Curve C, UL/CSA Max. Voltage:480Y/277V AC, 96V DC; IEC/EN Max. Voltage: 400V AC,0.5A
| CIRCUIT BREAKER SELECTION | |
|---|---|
| Number of Poles | 2 Pole Configuration |
| Trip Curve | Trip Curve C |
| Rated Current | 0.5A |
| Rated Voltage | UL/CSA Max. Voltage:480Y/277V AC, 96V DC; IEC/EN Max. Voltage: 400V AC |