
Bulletin 1489-M Thermal-magnetic Circuit Breakers, Standard configuration, AC, 2 Pole Configuration, Trip Curve D, UL/CSA Max. Voltage:480Y/277V AC, 96V DC, IEC /EN Max. Voltage: 400V AC,25A
| CIRCUIT BREAKER SELECTION | |
|---|---|
| Number of Poles | 2 Pole Configuration |
| Trip Curve | Trip Curve D |
| Rated Current | 25A |
| Rated Voltage | UL/CSA Max. Voltage:480Y/277V AC, 96V DC, IEC /EN Max. Voltage: 400V AC |